(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foam Ring - Silicone

Foam Ring - Silicone

Used for filling gaps, making circular seals, or fabricated into round parts such as spacers, washers, or stoppers.
Silicone is the go to choice for high temperature applications.

Cell Type: Closed Cell

Firmness: Medium

Texture: Textured

Temperature Range: -100° to 500° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSASSR-R-1
ZUSASSR-R-2
ZUSASSR-R-3
ZUSASSR-R-4
ZUSASSR-R-5
ZUSASSR-R-6
ZUSASSR-R-7
ZUSASSR-R-8
ZUSASSR-R-9
ZUSASSR-R-10
ZUSASSR-R-11
ZUSASSR-R-12
ZUSASSR-R-13
ZUSASSR-R-14
ZUSASSR-R-15
ZUSASSR-R-16
ZUSASSR-R-17
ZUSASSR-R-18
ZUSASSR-R-19
ZUSASSR-R-20
ZUSASSR-R-21
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(inch)
Inner Diameter
(inch)
1 Piece(s)

51 Days

3/41/2
1 Piece(s)

13 Days

1-1/827/32
1 Piece(s)

Quote

1-1/41
1 Piece(s)

81 Days

1-1/21
1 Piece(s)

13 Days

2-1/41-1/16
1 Piece(s)

13 Days

2-5/81-5/16
1 Piece(s)

Quote

1-3/41-1/2
1 Piece(s)

Quote

21-1/2
1 Piece(s)

13 Days

2-1/42
1 Piece(s)

Quote

2-1/22
1 Piece(s)

51 Days

4-1/82-3/8
1 Piece(s)

Quote

2-3/42-1/2
1 Piece(s)

13 Days

32-1/2
1 Piece(s)

Quote

3-1/43
1 Piece(s)

13 Days

3-1/23
1 Piece(s)

13 Days

3-3/43-1/2
1 Piece(s)

13 Days

43-1/2
1 Piece(s)

51 Days

5-3/83-1/2
1 Piece(s)

13 Days

4-1/44
1 Piece(s)

13 Days

4-1/24
1 Piece(s)

Quote

6-7/84-1/2

Loading...

  1. 1

Basic Information

Material, Detail Silicon Rubber (SI) Length(inch) 1/8 Tensile Strength 100 psi
Color Red

Additional Products in this Category

Tech Support