(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Rectangular Tube - PVC

Plastic Rectangular Tube - PVC

PVC Type 1 is chemically resistant to acids, bases, and alcohols. It is also easy to machine and thermoform, and easy to join using solvents and adhesives.

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Not Slippery

Water Absorption Rating: Good

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RPT-PVC-1
BULK-RPT-PVC-2
BULK-RPT-PVC-3
BULK-RPT-PVC-4
BULK-RPT-PVC-5
BULK-RPT-PVC-6
BULK-RPT-PVC-7
BULK-RPT-PVC-8
BULK-RPT-PVC-9
BULK-RPT-PVC-10
BULK-RPT-PVC-11
BULK-RPT-PVC-12
BULK-RPT-PVC-13
BULK-RPT-PVC-14
BULK-RPT-PVC-15
BULK-RPT-PVC-16
BULK-RPT-PVC-17
BULK-RPT-PVC-18
BULK-RPT-PVC-19
BULK-RPT-PVC-20
BULK-RPT-PVC-21
BULK-RPT-PVC-22
BULK-RPT-PVC-23
BULK-RPT-PVC-24
BULK-RPT-PVC-25
BULK-RPT-PVC-26
BULK-RPT-PVC-27
BULK-RPT-PVC-28
BULK-RPT-PVC-29
BULK-RPT-PVC-30
BULK-RPT-PVC-31
BULK-RPT-PVC-32
BULK-RPT-PVC-33
BULK-RPT-PVC-34
BULK-RPT-PVC-35
BULK-RPT-PVC-36
BULK-RPT-PVC-37
BULK-RPT-PVC-38
BULK-RPT-PVC-39
BULK-RPT-PVC-40
BULK-RPT-PVC-41
BULK-RPT-PVC-42
BULK-RPT-PVC-43
BULK-RPT-PVC-44
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
Outside Width
(inch)
Outside Height
(inch)
Inside Width
(inch)
Inside Height
(inch)
1 Piece(s)

13 Days

3/4723/43/45/85/6
1 Piece(s)

13 Days

172115/65/6
1 Piece(s)

13 Days

172211-5/61-2/9
1 Piece(s)

13 Days

1-3/8721-3/81-3/81-2/91-5/6
1 Piece(s)

13 Days

272221-5/62-5/6
1 Piece(s)

13 Days

372332-5/61-1/6
1 Piece(s)

13 Days

1-3/8722-3/41-3/82-5/91-1/6
1 Piece(s)

13 Days

1-3/8723-1/31-3/83-1/71-4/5
1 Piece(s)

13 Days

272423-4/52
1 Piece(s)

Quote

3/32723-3/82-9/323-3/162-3/32
1 Piece(s)

13 Days

7/8727/87/82/35/8
1 Piece(s)

13 Days

3/4123/43/45/85/8
1 Piece(s)

81 Days

112115/65/6
1 Piece(s)

81 Days

112211-5/61-2/9
1 Piece(s)

13 Days

1-3/8121-3/81-3/81-2/91-5/6
1 Piece(s)

81 Days

212221-5/62-5/6
1 Piece(s)

Quote

312332-5/61-1/6
1 Piece(s)

51 Days

1-3/8122-3/41-3/82-5/91-1/6
1 Piece(s)

13 Days

1-3/8123-1/31-3/83-1/71-4/5
1 Piece(s)

13 Days

212423-4/52
1 Piece(s)

13 Days

3/32123-3/82-9/323-3/162-3/32
1 Piece(s)

51 Days

7/8127/87/82/35/8
1 Piece(s)

13 Days

3/4243/43/45/85/6
1 Piece(s)

51 Days

124115/65/6
1 Piece(s)

13 Days

124211-5/61-2/9
1 Piece(s)

81 Days

1-3/8241-3/81-3/81-2/91-5/6
1 Piece(s)

81 Days

224221-5/62-5/6
1 Piece(s)

Quote

324332-5/61-1/6
1 Piece(s)

51 Days

1-3/8242-3/41-3/82-5/91-1/6
1 Piece(s)

51 Days

1-3/8243-1/31-3/83-1/71-4/5
1 Piece(s)

51 Days

224423-4/52
1 Piece(s)

51 Days

3/32243-3/82-9/323-3/162-3/32
1 Piece(s)

51 Days

7/8247/87/82/35/6
1 Piece(s)

81 Days

3/4363/43/45/85/6
1 Piece(s)

81 Days

136115/65/6
1 Piece(s)

51 Days

136211-5/61-2/9
1 Piece(s)

13 Days

1-3/8361-3/81-3/81-2/91-5/6
1 Piece(s)

51 Days

236221-5/62-5/6
1 Piece(s)

51 Days

336332-5/61-1/6
1 Piece(s)

13 Days

1-3/8362-3/41-3/82-5/91-1/6
1 Piece(s)

13 Days

1-3/8363-1/31-3/83-1/71-4/5
1 Piece(s)

81 Days

236423-4/52
1 Piece(s)

51 Days

3/32363-3/82-9/323-3/162-3/32
1 Piece(s)

51 Days

7/8367/87/82/35/8

Loading...

  1. 1

Basic Information

Material PVC Hardness Rockwell R115 Density 0.051 lbs / cu. in.

Additional Products in this Category

Tech Support