(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U-Shaped Resin Plates - Plastic, Transparent or Brown

U-Shaped Resin Plates - Plastic, Transparent or Brown

•Shape: U-Shaped
For complete product overview and details on U-Shaped Resin Plates - Plastic, Transparent or Brown see the sections below:

  • inCAD Components
Plastic Cover Plates - U-Shaped:Related Image
Plastic Cover Plates - U-Shaped:Related Image
Plastic Cover Plates - U-Shaped:Related Image
[ ! ]For details of threaded insert HLTS, see >> Click here.
・Materials
Part Number[ M ]MaterialGradeColorLight TransmittanceOperating Ambient Temperature
ACAUAcrylicStandardTransparent93%-30~80°C
ACBUSmoke Brown25%
ACTAUAntistatic GradeTransparent79%
ACBTAUSmoke Brown32%
PYAUPETStandardTransparent87%-15~55°C
PYBUSmoke Brown28%
PYTAUAntistatic GradeTransparent77%
PYBTAUSmoke Brown30%

Specifications

Plastic Cover Plates - U-Shaped:Related Image
■Standard Type
Part Number1mm IncrementT
TypeBALACAU
ACBU
PYAU
PYBU
ACTAU
ACBTAU
PYTAU
PYBTAU
ACAU (Acrylic, Standard, Transparent)
ACBU (Acrylic, Standard, Smoke Brown)
ACTAU (Acrylic, Antistatic, Transparent)
ACBTAU (Acrylic, Antistatic, Smoke Brown)
PYAU (PET, Standard, Transparent)
PYBU (PET, Standard, Smoke Brown)
PYTAU (PET, Antistatic, Transparent)
PYBTAU (PET, Antistatic, Smoke Brown)
30
~
200
30
~
200



30~500


L≤Bx3
3
4
5
6
8
3

4

5

3

5
100
~
200
201
~
360
[ ! ]Antistatic coating on the curved section may be peeled off in antistatic grade.
■Pre-drilled Type
Part Number1mm IncrementT1mm IncrementScrew Nominal Dia.
TypeNumber of HolesBALACAU
ACBU
PYAU
PYBU
ACTAU
ACBTAU
PYTAU
PYBTAU
FGThrough HoleCountersinkThreaded Insert
NPML
ACAU (Acrylic, Standard, Transparent)
ACBU (Acrylic, Standard, Smoke Brown)
ACTAU (Acrylic, Antistatic, Transparent)
ACBTAU (Acrylic, Antistatic, Smoke Brown)
PYAU (PET, Standard, Transparent)
PYBU (PET, Standard, Smoke Brown)
PYTAU (PET, Antistatic, Transparent)
PYBTAU (PET, Antistatic, Smoke Brown)

4H

6H
30
~
200
30
~
200



30~500

L≤Ax3
L≤Bx3
3336~491
(4H Type)

6~245
(6H Type)
5
~
355
3
4
5
6
8
10
3--
44-3 4 53Select from Table 1
5553 4 5 63 4
6--4 5 63 4 5
8--4 5 6 83 4 5 6
100
~
200
201
~
360
3333--
44-3 4 53Select from Table 1
5553 4 5 63 4
6--4 5 63 4 5
8--4 5 6 83 4 5 6
[ ! ]Antistatic coating on the curved section may be peeled off in antistatic grade.
[ ! ]
Dimension F Specification Range: For 4H, d+2.5≤F≤L-d-5; for 6H, d+2.5≤F≤L/2-d/2-2.5.
[ ! ]Dimension G Specification Range: d/2+2.5≤G≤A(B)-T-d/2-2.5.

Alterations

Plastic Cover Plates - U-Shaped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ACAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]
ACBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
ACBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
ACBTAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
ACBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6,​8]
ACBU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5,​6,​8]
ACTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
ACTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
ACTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
ACTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
ACTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
ACTAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
PYAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]
PYBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBTAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
PYBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYBU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYBU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​4,​5]
PYTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-M[3,​4,​5,​6]
PYTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYTAU4H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-491/1]-G[5-192/1]-P[3,​4,​5,​6]
PYTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-M[3,​4,​5,​6]
PYTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-N[3,​4,​5,​6,​8,​10]
PYTAU6H-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]-F[9-245/1]-G[5-192/1]-P[3,​4,​5,​6]
PYTAU-[30-200/1]-[30-360/1]-[30-500/1]-[3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Grade Color Number of Holes A
(mm)
B
(mm)
Countersink Hole Nominal Dia. [P] F
(mm)
G
(mm)
L
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M]
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent4H (Four Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 4915 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardTransparent6H (Six Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 2455 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

9 Days or more

10AcrylicStandardTransparentNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticSmoke Brown6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10AcrylicAntistaticSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 4915 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 83 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 8-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 2003 ~ 89 ~ 2455 ~ 19230 ~ 5003 ~ 8--
1 Piece(s)

9 Days or more

10AcrylicStandardSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 8--
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10AcrylicAntistaticTransparent6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10AcrylicAntistaticTransparentNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardTransparent4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardTransparent6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10PETStandardTransparentNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETAntistaticSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETAntistaticSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETAntistaticSmoke Brown4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETAntistaticSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETAntistaticSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETAntistaticSmoke Brown6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10PETAntistaticSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETStandardSmoke Brown6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10PETStandardSmoke BrownNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETAntistaticTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETAntistaticTransparent4H (Four Holes)30 ~ 36030 ~ 200-9 ~ 4915 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETAntistaticTransparent4H (Four Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 4915 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

10 Days or more

10PETAntistaticTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 53 ~ 6-
1 Piece(s)

10 Days or more

10PETAntistaticTransparent6H (Six Holes)30 ~ 36030 ~ 200-9 ~ 2455 ~ 19230 ~ 5003 ~ 5-3 ~ 10
1 Piece(s)

10 Days or more

10PETAntistaticTransparent6H (Six Holes)30 ~ 36030 ~ 2003 ~ 69 ~ 2455 ~ 19230 ~ 5003 ~ 5--
1 Piece(s)

9 Days or more

10PETAntistaticTransparentNo Drilling Alteration30 ~ 36030 ~ 200---30 ~ 5003 ~ 5--

Loading...

  1. 1

Example

Plastic Cover Plates - U-Shaped:Related Image
 

Basic Information

Shape U-Shaped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.