(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic 90 Degree Angle - Polycarbonate

Plastic 90 Degree Angle - Polycarbonate

Polycarbonate is clear for applications that require seeing through the and has excellent resistance to impact, shock, and strikes.

Tensile Strength: 9,700 psi

Tensile Strength Rating: Good

Impact Strength: 14.0 ft. - lbs./in.

Impact Strength Rating: Excellent

Coefficient of Friction: 0.53

Friction Rating: Not Slippery

Water Absorption: 0.0013

Water Absorption Rating: Good

Part Number

Configured Part Number is shown.

Part Number
BULK-PA-PC-1
BULK-PA-PC-2
BULK-PA-PC-3
BULK-PA-PC-4
BULK-PA-PC-5
BULK-PA-PC-6
BULK-PA-PC-7
BULK-PA-PC-8
BULK-PA-PC-9
BULK-PA-PC-10
BULK-PA-PC-11
BULK-PA-PC-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
Outside Width
(inch)
Outside Height
(inch)
Inside Width
(inch)
Inside Height
(inch)
1 Piece(s)

13 Days

1/2721/21/24/91
1 Piece(s)

13 Days

1721111-4/9
1 Piece(s)

13 Days

1-1/2721-1/21-1/21-4/94/9
1 Piece(s)

81 Days

1/2121/21/24/91
1 Piece(s)

81 Days

1121111-4/9
1 Piece(s)

81 Days

1-1/2121-1/21-1/21-4/93/7
1 Piece(s)

81 Days

1/2241/21/24/91
1 Piece(s)

13 Days

1241111-4/9
1 Piece(s)

13 Days

1-1/2241-1/21-1/21-4/94/9
1 Piece(s)

81 Days

1/2361/21/24/91
1 Piece(s)

13 Days

1361111-4/9
1 Piece(s)

13 Days

1-1/2361-1/21-1/21-4/94/9

Loading...

  1. 1

Basic Information

Material Polycarbonate Hardness Rockwell R120 Density 0.043 lbs / cu. in.

Additional Products in this Category

Tech Support