(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Plates - Antistatic PVC

Resin Plates - Antistatic PVC

Move the mouse over the image to zoom

New: Number holes combination types (max. 16 mounting holes) are added. [August 2023]
Highly flame/chemical resistant and cost-effective.

  • inCAD Components

(i)Caution

  • Due to a change of materials manufacturer, the protective film used in TYPE: ENBBT will change as soon as current stock runs out (expected to be in early October 2024). There will be no changes to physical properties or colors due to this change of manufacturer.
PVC Plates:Related Image
[ ! ]Use with flat washers (>> Click here)to prevent damage to the plastic.

Specifications

■Standard Type
Part Number-A-B-T
ENBT-955-825-5
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.
ENBBT6H-800-400-3-F375-G350-N5
TypeOperating Ambient Temperature
Antistatic PVC Plates-30 ~ 60°C
■Standard Type
Part Number1mm IncrementT
TypeAB
ENBT
ENBBT
100
~
1100
100
~
900
3
5
■Pre-drilled Type
Part Number1mm IncrementT1mm IncrementScrew Nominal Dia.
TypeNumber of HolesABFGXYN (Through)P (Countersink)Q (Keyhole)
ENBT
ENBBT
2H
4H
6H
8H
100
~
1100
100
~
900
39~1091
(2H, 4H Type)
9~545
(6H, 8H,
8HV Type)
5~895
(2H Type)
9~891
(4H, 6H Type)
9~445
(8H, 8HV Type)
--3
4
5
6
8
35
6
8
53456
8HV3, 519~53519~435--
[ ! ]Dimension F Specification Range: For 2H and 4H, d (d1)+5≤F≤A−d (d1)−5; for 6H and 8H, d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 2H, d (d1)/2+2.5≤G≤B−d (d1)/2-2.5; for 4H and 6H, d (d1)+5≤G≤B−d (d1)-5; for 8H, d (d1)+5≤G≤B/2-d (d1)/2-2.5. (d for through hole, d1 for countersink.)
[ ! ]Dimension X Specification Range: d+5≤X≤A/2-d/2-2.5.
[ ! ]Dimension Y Specification Range: d+5≤Y≤B/2-d/2-2.5.
[ ! ]For 8HV: X-2d-F>10, G-2d-Y>10

Alterations

PVC Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ENBBT2H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-N[3,​4,​5,​6,​8]
ENBBT2H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-P[3,​4,​5,​6,​8]
ENBBT2H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-Q[5,​6,​8]
ENBBT4H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ENBBT4H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[9-891/1]-P[3,​4,​5,​6,​8]
ENBBT4H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[9-891/1]-Q[5,​6,​8]
ENBBT6H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ENBBT6H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-P[3,​4,​5,​6,​8]
ENBBT6H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-Q[5,​6,​8]
ENBBT8H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-N[3,​4,​5,​6,​8]
ENBBT8H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-P[3,​4,​5,​6,​8]
ENBBT8H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-Q[5,​6,​8]
ENBBT8HV-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-545/1]-X[9-445/1]-Y[9-445/1]-N[3,​4,​5,​6,​8]
ENBBT8HV-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-545/1]-X[9-445/1]-Y[9-445/1]-P[3,​4,​5,​6]
ENBBT-[100-1100/1]-[100-900/1]-[3,​5]
ENBT2H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-N[3,​4,​5,​6,​8]
ENBT2H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-P[3,​4,​5,​6,​8]
ENBT2H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-Q[5,​6,​8]
ENBT4H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ENBT4H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[9-891/1]-P[3,​4,​5,​6,​8]
ENBT4H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-1091/1]-G[9-891/1]-Q[5,​6,​8]
ENBT6H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ENBT6H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-P[3,​4,​5,​6,​8]
ENBT6H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-Q[5,​6,​8]
ENBT8H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-N[3,​4,​5,​6,​8]
ENBT8H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-P[3,​4,​5,​6,​8]
ENBT8H-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-Q[5,​6,​8]
ENBT8HV-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-545/1]-X[19-535/1]-Y[19-435/1]-N[3,​4,​5,​6,​8]
ENBT8HV-[100-1100/1]-[100-900/1]-[3,​5]-F[9-545/1]-G[9-545/1]-X[19-535/1]-Y[19-435/1]-P[3,​4,​5,​6]
ENBT-[100-1100/1]-[100-900/1]-[3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Hole Machining A
(mm)
B
(mm)
Countersink Hole Nominal Dia. [P] F
(mm)
G
(mm)
Keyhole Nominal Dia. [Q] T
(mm)
Through Hole Nominal Dia. [N] X
(mm)
Y
(mm)
1 Piece(s)

13 Days or more

10Smoke Brown2H100 ~ 1100100 ~ 900-9 ~ 10915 ~ 895-3 ~ 53 ~ 8--
1 Piece(s)

13 Days or more

10Smoke Brown2H100 ~ 1100100 ~ 9003 ~ 89 ~ 10915 ~ 895-3 ~ 5---
1 Piece(s)

13 Days or more

10Smoke Brown2H100 ~ 1100100 ~ 900-9 ~ 10915 ~ 8955 ~ 83 ~ 5---
1 Piece(s)

13 Days or more

10Smoke Brown4H100 ~ 1100100 ~ 900-9 ~ 10919 ~ 891-3 ~ 53 ~ 8--
1 Piece(s)

13 Days or more

10Smoke Brown4H100 ~ 1100100 ~ 9003 ~ 89 ~ 10919 ~ 891-3 ~ 5---
1 Piece(s)

13 Days or more

10Smoke Brown4H100 ~ 1100100 ~ 900-9 ~ 10919 ~ 8915 ~ 83 ~ 5---
1 Piece(s)

13 Days or more

10Smoke Brown6H100 ~ 1100100 ~ 900-9 ~ 5459 ~ 891-3 ~ 53 ~ 8--
1 Piece(s)

13 Days or more

10Smoke Brown6H100 ~ 1100100 ~ 9003 ~ 89 ~ 5459 ~ 891-3 ~ 5---
1 Piece(s)

13 Days or more

10Smoke Brown6H100 ~ 1100100 ~ 900-9 ~ 5459 ~ 8915 ~ 83 ~ 5---
1 Piece(s)

13 Days or more

10Smoke Brown8H100 ~ 1100100 ~ 900-9 ~ 5459 ~ 445-3 ~ 53 ~ 8--
1 Piece(s)

13 Days or more

10Smoke Brown8H100 ~ 1100100 ~ 9003 ~ 89 ~ 5459 ~ 445-3 ~ 5---
1 Piece(s)

13 Days or more

10Smoke Brown8H100 ~ 1100100 ~ 900-9 ~ 5459 ~ 4455 ~ 83 ~ 5---
1 Piece(s)

13 Days or more

10Smoke Brown8HV100 ~ 1100100 ~ 900-9 ~ 5459 ~ 545-3 ~ 53 ~ 89 ~ 4459 ~ 445
1 Piece(s)

13 Days or more

10Smoke Brown8HV100 ~ 1100100 ~ 9003 ~ 69 ~ 5459 ~ 545-3 ~ 5-9 ~ 4459 ~ 445
1 Piece(s)

12 Days or more

10Smoke BrownNo Drilling Alteration100 ~ 1100100 ~ 900----3 ~ 5---
1 Piece(s)

13 Days or more

10Transparent2H100 ~ 1100100 ~ 900-9 ~ 10915 ~ 895-3 ~ 53 ~ 8--
1 Piece(s)

13 Days or more

10Transparent2H100 ~ 1100100 ~ 9003 ~ 89 ~ 10915 ~ 895-3 ~ 5---
1 Piece(s)

13 Days or more

10Transparent2H100 ~ 1100100 ~ 900-9 ~ 10915 ~ 8955 ~ 83 ~ 5---
1 Piece(s)

13 Days or more

10Transparent4H100 ~ 1100100 ~ 900-9 ~ 10919 ~ 891-3 ~ 53 ~ 8--
1 Piece(s)

13 Days or more

10Transparent4H100 ~ 1100100 ~ 9003 ~ 89 ~ 10919 ~ 891-3 ~ 5---
1 Piece(s)

13 Days or more

10Transparent4H100 ~ 1100100 ~ 900-9 ~ 10919 ~ 8915 ~ 83 ~ 5---
1 Piece(s)

13 Days or more

10Transparent6H100 ~ 1100100 ~ 900-9 ~ 5459 ~ 891-3 ~ 53 ~ 8--
1 Piece(s)

13 Days or more

10Transparent6H100 ~ 1100100 ~ 9003 ~ 89 ~ 5459 ~ 891-3 ~ 5---
1 Piece(s)

13 Days or more

10Transparent6H100 ~ 1100100 ~ 900-9 ~ 5459 ~ 8915 ~ 83 ~ 5---
1 Piece(s)

13 Days or more

10Transparent8H100 ~ 1100100 ~ 900-9 ~ 5459 ~ 445-3 ~ 53 ~ 8--
1 Piece(s)

13 Days or more

10Transparent8H100 ~ 1100100 ~ 9003 ~ 89 ~ 5459 ~ 445-3 ~ 5---
1 Piece(s)

13 Days or more

10Transparent8H100 ~ 1100100 ~ 900-9 ~ 5459 ~ 4455 ~ 83 ~ 5---
1 Piece(s)

13 Days or more

10Transparent8HV100 ~ 1100100 ~ 900-9 ~ 5459 ~ 545-3 ~ 53 ~ 819 ~ 53519 ~ 435
1 Piece(s)

13 Days or more

10Transparent8HV100 ~ 1100100 ~ 9003 ~ 69 ~ 5459 ~ 545-3 ~ 5-19 ~ 53519 ~ 435
1 Piece(s)

11 Days or more

10TransparentNo Drilling Alteration100 ~ 1100100 ~ 900----3 ~ 5---

Loading...

  1. 1
 

Basic Information

Material Vinyl Chloride (PVC) Grade Antistatic Continuous Operating Temperature (High)(℃) 55 to 70
Continuous Operating Temperature (Low)(℃) -30 Flame Retardant Equivalent to V-0 Oils Y
Acids Y Alkalies Y A/B Dimension Tolerance ±1.0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.