(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Rectangular Tube - Polycarbonate

Plastic Rectangular Tube - Polycarbonate

Polycarbonate Plastic Rectangular Tube is clear for applications that has excellent resistance to impact, shock, and strikes.

Tensile Strength: 9,700 psi

Tensile Strength Rating: Good

Impact Strength: 14.0 ft. - lbs./in.

Impact Strength Rating: Excellent

Coefficient of Friction: 0.53

Friction Rating: Not Slippery

Water Absorption: 0.0013

Water Absorption Rating: Good

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RPT-PC-2
BULK-RPT-PC-4
BULK-RPT-PC-6
BULK-RPT-PC-8
BULK-RPT-PC-10
BULK-RPT-PC-12
BULK-RPT-PC-14
BULK-RPT-PC-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
Outside Width
(inch)
Outside Height
(inch)
Inside Width
(inch)
Inside Height
(inch)
1 Piece(s)

13 Days

3/4723/43/45/81-5/6
1 Piece(s)

13 Days

272221-5/65/8
1 Piece(s)

81 Days

3/4123/43/45/81-5/6
1 Piece(s)

13 Days

212221-5/64/9
1 Piece(s)

51 Days

3/4243/43/45/81-5/6
1 Piece(s)

51 Days

224221-5/65/8
1 Piece(s)

51 Days

3/4363/43/45/81-5/6
1 Piece(s)

51 Days

236221-5/65/8

Loading...

  1. 1

Basic Information

Material Polycarbonate Hardness Rockwell R120 Density 0.043 lbs / cu. in.

Additional Products in this Category

Tech Support