(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, JIS, Compact, Special Material, No Surface Treatment

Round Washer, JIS, Compact, Special Material, No Surface Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Special Material]Titanium/brass/SUS316

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSJS-316-M3
WSJS-316-M5
WSJS-316-M10
WSJS-BR-M2
WSJS-BR-M2.3
WSJS-BR-M3
WSJS-BR-M3.5
WSJS-BR-M4
WSJS-BR-M5
WSJS-BR-M6
WSJS-BR-M8
WSJS-BR-M10
WSJS-TI-M3
WSJS-TI-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel3.330.5[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel5.550.8[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel10.5101.6[316 Stainless Steel] 316 Stainless Steel
1 Piece(s)

8 Days or more

10Brass2.320.4-
1 Piece(s)

8 Days or more

10Brass2.62.30.4-
1 Piece(s)

8 Days or more

10Brass3.330.5-
1 Piece(s)

8 Days or more

10Brass3.83.50.5-
1 Piece(s)Available

8 Days or more

10Brass4.540.5-
1 Piece(s)Available

8 Days or more

10Brass5.550.8-
1 Piece(s)Available

8 Days or more

10Brass6.560.8-
1 Piece(s)Available

8 Days or more

10Brass8.581.2-
1 Piece(s)Available

8 Days or more

10Brass10.5101.6-
1 Piece(s)Available

8 Days or more

10[Titanium Class 2] Titanium3.330.5-
1 Piece(s)Available

8 Days or more

10[Titanium Class 2] Titanium8.581.2-

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Surface Treatment No
Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Tech Support