(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, ISO, Compact, Steel, Without Surface Treatment【1-20,000 Pieces Per Package】

Round Washer, ISO, Compact, Steel, Without Surface Treatment
  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Material]
・ steel

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSIS-ST-M1.6
WSIS-ST-M2
WSIS-ST-M2.3
WSIS-ST-M2.5
WSIS-ST-M2.6
WSIS-ST-M6
WSIS-ST-M8
WSIS-ST-M10
WSIS-ST-M12
WSIS-ST-M14
WSIS-ST-M16
WSIS-ST-M18
WSIS-ST-M20
WSIS-ST-M22
WSIS-ST-M24
WSIS-ST-M27
WSIS-ST-M30
WSIS-ST-M33
WSIS-ST-M36
WSIS-ST-M39
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit

20,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.71.60.3Box/package

20,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.220.3Box/package

20,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.52.30.5Box/package

20,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.72.50.5Box/package

20,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.82.60.5Box/package
1 Piece(s)Available

8 Days or more

106.461.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108.481.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010.5102Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1013122.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1015142.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1017163Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1019183Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1021203Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1023223Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1025244Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1028274Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1031304Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

1034335Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1037365Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1040396Low Quantity Available beginning with 1 pc.
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Surface Treatment Fabric Material: Steel Low Carbon Steel Surface Treatment (Details) Fabric

Additional Products in this Category

Tech Support