(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Its superior abrasion resistance compared with other carbon steels makes it optimal for preloading a variety of bearings and spring applications with small loads.
Part Number
Configured Part Number is shown.
Part Number |
---|
W-5 |
W-6 |
W-8 |
W-10 |
W-12 |
W-15 |
W-16 |
W-17 |
W-20 |
W-23 |
W-25 |
W-26 |
W-30 |
W-32 |
W-35 |
W-38 |
W-40 |
W-45 |
W-46 |
W-50 |
W-53 |
W-55 |
W-60 |
Part Number |
---|
Loading...
Type | For Corrugated Sheet | Material | Steel | Material: Steel | Spring Steel |
---|---|---|---|---|---|
Surface Treatment (Details) | No | Type, Spring Washers | Wave Washer |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy