(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Generates a load by bending a flat washer into an arch-like shape. Obtain higher loads over bent washers.
Part Number
Configured Part Number is shown.
Part Number |
---|
WW-4 |
WW-5 |
WW-6 |
WW-8 |
WW-10 |
WW-12 |
WW-14 |
WW-16 |
WW-18 |
WW-20 |
WW-23 |
WW-26 |
WW-30 |
WW-32 |
WW-38 |
WW-40 |
WW-46 |
WW-50 |
WW-53 |
WW-60 |
Part Number |
---|
Loading...
Types (Applications) | Spring Washer | Type | Spring Washer | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Parker | Sales Unit | Low Quantity Available beginning with 1 pc. | Material: Steel | S65C |
Surface Treatment (Details) | Phosphate coated | Type, Spring Washers | Wave Washer |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy