(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Round Washer, ISO, Compact, Special Material, No Surface Treatment

Round Washer, ISO, Compact, Special Material, No Surface Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Special Material]Brass

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSIS-316L-M4
WSIS-316L-M6
WSIS-316L-M8
WSIS-316L-M10
WSIS-316L-M12
WSIS-316L-M16
WSIS-BR-M1.4
WSIS-BR-M1.6
WSIS-BR-M2
WSIS-BR-M2.3
WSIS-BR-M2.6
WSIS-BR-M4
WSIS-BR-M6
WSIS-BR-M8
WSIS-BR-M10
WSIS-BR-M12
WSIS-BR-M14
WSIS-BR-M16
WSIS-BR-M18
WSIS-BR-M20
WSIS-BR-M22
WSIS-BR-M24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel4.340.8[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel6.461.6[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel8.481.6[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel10.5102[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel13122.5[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)Available

8 Days or more

10Stainless Steel17163[316 Stainless Steel] 316L Stainless Steel
1 Piece(s)

8 Days or more

10Brass1.51.40.3-
1 Piece(s)

8 Days or more

10Brass1.71.60.3-
1 Piece(s)

8 Days or more

10Brass2.220.3-
1 Piece(s)

8 Days or more

10Brass2.52.30.5-
1 Piece(s)

8 Days or more

10Brass2.82.60.5-
1 Piece(s)Available

8 Days or more

10Brass4.340.8-
1 Piece(s)Available

8 Days or more

10Brass6.461.6-
1 Piece(s)Available

8 Days or more

10Brass8.481.6-
1 Piece(s)Available

8 Days or more

10Brass10.5102-
1 Piece(s)Available

8 Days or more

10Brass13122.5-
1 Piece(s)Available

8 Days or more

10Brass15142.5-
1 Piece(s)Available

8 Days or more

10Brass17163-
1 Piece(s)Available

8 Days or more

10Brass19183-
1 Piece(s)Available

8 Days or more

10Brass21203-
1 Piece(s)Available

8 Days or more

10Brass23223-
1 Piece(s)Available

8 Days or more

10Brass25244-

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Surface Treatment No
Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Tech Support