(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Plain Bearing - QuadLube®, Sealed, Radial, B--LSSQ Series, Inch (Part Numbers)

Spherical Plain Bearing - QuadLube®, Sealed, Radial, B--LSSQ Series, Inch

The RBC QuadLube® spherical plain bearing is manufactured within the same envelope dimensions as standard inch and metric spherical plain bearings. The lubrication system contains four precisely machined circular grooves on the spherical surface of the inner ring. Each circular groove is connected by a lubrication groove around the circumference of the inner ring. The bearing is packed with an EP moly grease and is sealed with lip contacts seals for grease retention.

Part Number

Configured Part Number is shown.





Part Number
B12LSSQ
B14LSSQ
B16LSSQ
B20LSSQ
B22LSSQ
B24LSSQ
B28LSSQ
B32LSSQ
B40LSSQ
B48LSSQ
B52LSSQ
B56LSSQ
B60LSSQ
B64LSSQ
B729LSSQ
B809LSSQ
B969LSSQ
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
1 Piece(s)

9 Days

0.75 inch9430224
1 Piece(s)

9 Days

0.88 inch12810832
1 Piece(s)

9 Days

1 inch16769742
1 Piece(s)

9 Days

1.25 inch26155465
1 Piece(s)

9 Days

1.38 inch31048477
1 Piece(s)

9 Days

1.5 inch37720794
1 Piece(s)

9 Days

1.75 inch513322128
1 Piece(s)

9 Days

2 inch671233168
1 Piece(s)

9 Days

2.5 inch1047551262
1 Piece(s)

9 Days

3 inch1510164377
1 Piece(s)

7 Days

3.25 inch1773497443
1 Piece(s)

7 Days

3.5 inch2059517515
1 Piece(s)

7 Days

3.75 inch2359325590
1 Piece(s)

9 Days

4 inch2685378671
1 Piece(s)

7 Days

4.5 inch3401983850
1 Piece(s)

9 Days

5 inch41973221049
1 Piece(s)

7 Days

6 inch52355311309

Loading...

  1. 1

Basic Information

Type Spherical Bearing Spherical Bearing Type Standard Ball Material Steel
Operating Temperature Range(℃) -40::122 Allowable Tilt Angle α(deg) 7 Lubrication Method Lubrication

Additional Products in this Category

Tech Support