(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rod End Bearing - Elbow, LHS Series

Rod End Bearing - Elbow, LHS Series
  • Volume Discount

[Features]
・Filled with heat-resistant grease.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LHS5
LHS5L
LHS6
LHS6L
LHS8
LHS8L
LHS10
LHS10L
LHS12
LHS12L
LHS14
LHS14L
LHS16
LHS16L
LHS18
LHS18L
LHS20
LHS20L
LHS22
LHS22L
LHSA4
LHSA4L
LHSA5
LHSA5L
LHSA6
LHSA6L
LHSA8
LHSA8L
LHSA10
LHSA10L
LHSA10M
LHSA12
LHSA12L
LHSA14
LHSA14L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Screw M Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method
1 Piece(s)Available

11 Days or more

10[M5] M5X0.8Right Screw-208015[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

-[M5] M5X0.8Left Screw-208015[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

8 Days or more

-[M6] M6X1Right Screw-329017[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

10[M6] M6X1Left Screw-329017[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

8 Days or more

-[M8] M8X1.25Right Screw-490018[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

10[M8] M8X1.25Left Screw-490018[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

10[M10] M10X1.5Right Screw-764019[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

10[M10] M10X1.5Left Screw-764019[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

8 Days or more

-[M12] M12X1.75Right Screw-1240019[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

10[M12] M12X1.75Left Screw-1240019[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

-[M14] M14X2Right Screw-1460020[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

-[M14] M14X2Left Screw-1460020[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

10[M16] M16X2Right Screw-1950020[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

13 Days or more

-[M16] M16X2Left Screw-1950020[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

8 Days or more

-[M18] M18X1.5Right Screw-2560021[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

10[M18] M18X1.5Left Screw-2560021[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

8 Days or more

-[M20] M20X1.5Right Screw-3160020[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

-[M20] M20X1.5Left Screw-3160020[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

-[M22] M22X1.5Right Screw-3980021[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

11 Days or more

-[M22] M22X1.5Left Screw-3980021[Lubrication] Oil Supply(Grease Un-Filled)
1 Piece(s)Available

8 Days or more

-[M4] M4X0.7Right Screw[Steel] Low-Carbon Steel88015[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

11 Days or more

10[M4] M4X0.7Left Screw[Steel] Low-Carbon Steel88015[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

8 Days or more

-[M5] M5X0.8Right Screw[Special Copper Alloy] Copper Alloy118017[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

8 Days or more

10[M5] M5X0.8Left Screw[Special Copper Alloy] Copper Alloy118017[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

8 Days or more

-[M6] M6X1Right Screw[Special Copper Alloy] Copper Alloy167017[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

8 Days or more

-[M6] M6X1Left Screw[Special Copper Alloy] Copper Alloy167017[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

13 Days or more

-[M8] M8X1.25Right Screw[Special Copper Alloy] Copper Alloy438018[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

8 Days or more

-[M8] M8X1.25Left Screw[Special Copper Alloy] Copper Alloy438018[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

8 Days or more

-[M10] M10X1.25Right Screw[Special Copper Alloy] Copper Alloy740019[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

11 Days or more

-[M10] M10X1.25Left Screw[Special Copper Alloy] Copper Alloy740019[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

13 Days or more

-[M10] M10X1.5Right Screw[Special Copper Alloy] Copper Alloy740019[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

8 Days or more

-[M12] M12X1.75Right Screw[Special Copper Alloy] Copper Alloy990019[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

8 Days or more

-[M12] M12X1.75Left Screw[Special Copper Alloy] Copper Alloy990019[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

11 Days or more

-[M14] M14X2Right Screw[Special Copper Alloy] Copper Alloy1460020[Lubrication] Oil Supply(Grease Filled)
1 Piece(s)Available

11 Days or more

10[M14] M14X2Left Screw[Special Copper Alloy] Copper Alloy1460020[Lubrication] Oil Supply(Grease Filled)

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Elbow Main Body Material Special Zinc Die Cast Alloy
Connecting Thread Shape Female Thread Ball Material Steel Dust Cover No
Maximum allowable temperature(℃) 80

Additional Products in this Category

Tech Support