(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Highly rigid with superior abrasion and corrosion resistance.
The correct amount of lubricant can be supplied to the sliding surface via the grease nipple attached to the holder.
[Features]
· Lubrication: Lubricate before use. There is a lubrication hole and oil groove on the holder, so it can be lubricated via the grease nipple.
· Left-hand female thread identification: For left-hand female threads, the letter "L" is added. "L" is marked on the holder of the product.
Part Number
Configured Part Number is shown.
Part Number |
---|
PHS5 |
PHS5L |
PHS6 |
PHS6L |
PHS8 |
PHS8L |
PHS10 |
PHS10L |
PHS12 |
PHS12L |
PHS14 |
PHS14L |
PHS16 |
PHS16L |
PHS18 |
PHS18L |
PHS20 |
PHS20L |
PHS22 |
PHS22L |
PHS25 |
PHS25L |
PHS30 |
PHS30L |
Part Number |
---|
Loading...
Types | Rod End Bearing | Rod End Bearing Type | Standard | Body Material | S35C (Chromate Treatment) |
---|---|---|---|---|---|
Connection screw shape | Female Thread | The material of a ball | 52100 Steel | Liner Material | Special Copper Alloy |
Operating Temperature Range(℃) | -20::80 | Lubricating Method | Lubrication |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy