(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Branch, Compression Fittings, N2601 Series

Tees - Branch, Compression Fittings, N2601 Series

Brennan's Instrumentation Tube Fittings provide leak-proof, torque-free seals at all tubing connections. Brennan's Double-Ferrule and Single-Ferrule Tube Fittings are reusable several times and can withstand heavy impulse and vibration in both vacuum and pressure systems Exhaustive tests have proven that the tubing will yield before a Brennan Double-Ferrule joint starts leaking.

Brennan Instrumentation Tube Fitting Features:
· Self-aligning
· Work on thick and thin wall tubing
· Resist vibration
· Work on a variety of tube materials
· All components are made of the same material for thermal compatibility and corrosion resistance
· Resist temperature cycling
· Compensate for the variables encountered in the tube and materials
· Do not significantly reduce flow area

Performance
· Work in vacuums, as well as at low and high pressures
· Seal at low cryogenic temperatures, as well as elevated temperatures rated for the tube
· Seal consistently over a wide range of temperature cycling
· Seal repeatedly under both make and remake conditions
· Resist pressure beyond the tubing burst point

Assembly
· Use geometry rather than torque for uniformity of make-up. (To complete the joint, it requires only a 1-1/4 turn after snug-tightening.)
· Do not require disassembly and inspection of ferrule swaging at every make-up
· Do not require any special tools for assembly

Part Number

Configured Part Number is shown.

Part Number
N2601-02-02-04-SS
N2601-04-04-04-SS
N2601-06-06-04-SS
N2601-06-06-06-SS
N2601-08-08-06-SS
N2601-08-08-08-SS
N2601-12-12-12-SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Size 2 Tube Inner Dia.
(mm)
Tube Inner Dia. at the Smaller Dia. Section
(mm)
1 Piece(s)

11 Days

1/4"1/8"1/8"2.4mm2.4mm
1 Piece(s)

11 Days

1/4"1/4"1/4"4.8mm4.8mm
1 Piece(s)

11 Days

1/4"3/8"3/8"7.1mm7.1mm
1 Piece(s)

11 Days

3/8"3/8"3/8"7.1mm7.1mm
1 Piece(s)

11 Days

3/8"1/2"1/2"9.9mm9.9mm
1 Piece(s)

11 Days

1/2"1/2"1/2"9.9mm9.9mm
1 Piece(s)

11 Days

3/4"3/4"3/4"15.8mm15.8mm

Loading...

  1. 1

Basic Information

Connection Types Thread to Tube Multipoint Connection Thread-to-Tube Multipoint Connection Shape Tees Material Stainless Steel
Surface Treatment Not Provided Thread Types NPT

Additional Products in this Category

Tech Support