(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Compression Fittings, 316SS, TA Series

Tees - Compression Fittings, 316SS, TA Series
  • Volume Discount

Usable across a broad temperature range. Free of wear to tubing due to over-tightening of cap nut, etc. No abnormality in the connector unless the tube ruptures. Does not require management of cap nut tightening torque.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TA-6X4-PT1/8-SUS
TA-8X6-PT1/4-SUS
TA-8X6-PT3/8-SUS
TA-10X7.5-PT3/8-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

14 Days or more

1/86 mm4
1 Piece(s)Available

12 Days or more

1/48 mm6
1 Piece(s)Available

14 Days or more

3/88 mm6
1 Piece(s)Available

14 Days or more

3/810 mm7.5

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Te Material 316 Stainless Steel
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support