(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings with Tube Insert - 90 Deg. Elbow

Couplings with Tube Insert - 90 Deg. Elbow
  • Volume Discount

Couplings with Insert intended to avoid the tube from falling off and generating leakage

Couplings with Tube Insert - 90 Deg. Elbow:Related Image
・Materials
[ M ] Material: Brass

Specifications

Part Number-Nominal
TCRH4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalR
(PT)
Applicable Tube
I.D. (mm)
L1L2BCdH Wrench FlatsMass (g)
TypeApplicable Tube O.D. (mm)
TCRL411/82.5202213.53.51.31020
21/4212313.53.51.31029
611/842020144.52.71221
21/42122.5144.52.71231
811/862121165.54.71426
21/42121165.54.71430
33/82424.5165.54.71451
1021/47.52325195.561745
33/82425195.561753
41/22928.5195.561788

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TCRL4-1
TCRL4-2
TCRL6-1
TCRL6-2
TCRL8-1
TCRL8-2
TCRL8-3
TCRL10-2
TCRL10-3
TCRL10-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
Thread Size Shape
1 Piece(s)Available

8 Days or more

104R1/82.5
1 Piece(s)Available

8 Days or more

104R1/42.5
1 Piece(s)Available

8 Days or more

106R1/84
1 Piece(s)Available

8 Days or more

106R1/44
1 Piece(s)Available

8 Days or more

108R1/86
1 Piece(s)Available

8 Days or more

108R1/46
1 Piece(s)Available

8 Days or more

108R3/86
1 Piece(s)Available

8 Days or more

1010R1/47.5
1 Piece(s)Available

8 Days or more

1010R3/87.5
1 Piece(s)Available

8 Days or more

1010R1/27.5

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir, Water, Oil
Operating Temperature RangeAir : -20~60°C
Water: 0~60°C
Oil: -20~60°C
Max. Operating PressureIt applies to Maximum Operating Pressure of tubes.
Operating Vacuum Level-100kPa
 

Basic Information

Shape Elbows

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.