(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Service, Compression Fittings, PTB Series

Tees - Service, Compression Fittings, PTB Series
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings." Allows for reliable connections because the mechanism clamps onto the tube insert with the sleeve and the cap nut. With collar thread seal for each R (PT) thread size.

PDF

Part Number

Configured Part Number is shown.

Part Number
PTB-1/2-PT1/2-BS
PTB-6X4-PT1/4-BS
PTB-8X5-PT1/4-BS
PTB-10X6.5-PT3/8-BS
PTB-10X7.5-PT1/4-BS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

1/212.7 mm9.56
1 Piece(s)Available

13 Days or more

1/46 mm4
1 Piece(s)Available

13 Days or more

1/48 mm5
1 Piece(s)Available

11 Days or more

3/810 mm6.5
1 Piece(s)Available

13 Days or more

1/410 mm7.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Service Tee Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support