(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Union, Compression Fittings, PTU Series

Tees - Union, Compression Fittings, PTU Series
  • Volume Discount

[Features]
· The union tees of the metric Series conform to Japanese Industrial Standard JIS B8381 ‘Pneumatic Fittings’.
· A mechanism where the tube insert is held and fastened by a sleeve and cap nut to create a secure connection
· The connection will remain intact until the tube breaks.
· Equipped with a threaded collar thread by R (PT) thread size.
· Supports compressed air lines, water pressure, and hydraulic pressure.

PDF

Part Number

Configured Part Number is shown.

Part Number
PTU-1/2-BS
PTU-1/4-BS
PTU-1/8-BS
PTU-3/8-BS
PTU-3/16-BS
PTU-4X2.5-BS
PTU-4X3-BS
PTU-5/16-BS
PTU-6X4-BS
PTU-6X4.5-BS
PTU-8X5-BS
PTU-8X6-BS
PTU-10X6.5-BS
PTU-10X7.5-BS
PTU-12X8-BS
PTU-12X9-BS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

12.7 mm9.56
1 Piece(s)Available

12 Days or more

6.35 mm4.57
1 Piece(s)Available

12 Days or more

3.18 mm2.36
1 Piece(s)Available

12 Days or more

9.53 mm6.99
1 Piece(s)Available

12 Days or more

4.76 mm3.48
1 Piece(s)Available

11 Days or more

4 mm2.5
1 Piece(s)Available

11 Days or more

4 mm3
1 Piece(s)Available

12 Days or more

7.94 mm5.9
1 Piece(s)Available

8 Days or more

6 mm4
1 Piece(s)Available

11 Days or more

6 mm4.5
20 Piece(s)Available

12 Days or more

8 mm5
1 Piece(s)Available

8 Days or more

8 mm6
1 Piece(s)Available

11 Days or more

10 mm6.5
1 Piece(s)Available

11 Days or more

10 mm7.5
1 Piece(s)Available

11 Days or more

12 mm8
1 Piece(s)Available

12 Days or more

12 mm9

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Branch of tube with same diameter Tube-to-Tube Connection Shape Union Tee Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support