(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This high purity PVC tubing is made of FDA compliant materials and certified to 3A standards for food, beverage, dairy, and pharmaceutical applications. It is also reinforced with steel wire to withstand higher pressures and reduce the buildup of static electricity. PVC is used for general purposes and can withstand a wide range of chemicals.
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-2958 | pvc | 1/4" | 1/2" | 1/8" | 100 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-2959 | pvc | 5/16" | 9/16" | 1/8" | 100 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-2960 | pvc | 3/8" | 5/8" | 1/8" | 100 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-2961 | pvc | 1/2" | 3/4" | 1/8" | 100 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-2962 | pvc | 3/4" | 1" | 1/8" | 100 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-2964 | pvc | 1-1/2" | 2" | 1/4" | 100 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-2965 | pvc | 2" | 2-1/2" | 1/4" | 100 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-2966 | pvc | 2-1/2" | 3" | 1/4" | 100 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-2967 | pvc | 3" | 3-1/2" | 1/4" | 100 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3527 | pvc | 1/4" | 1/2" | 1/8" | 50 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3528 | pvc | 5/16" | 9/16" | 1/8" | 50 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3529 | pvc | 3/8" | 5/8" | 1/8" | 50 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3530 | pvc | 1/2" | 3/4" | 1/8" | 50 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3531 | pvc | 3/4" | 1" | 1/8" | 50 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-3533 | pvc | 1-1/2" | 2" | 1/4" | 50 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3534 | pvc | 2" | 2-1/2" | 1/4" | 50 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3535 | pvc | 2-1/2" | 3" | 1/4" | 50 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3536 | pvc | 3" | 3-1/2" | 1/4" | 50 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3543 | pvc | 1/4" | 1/2" | 1/8" | 25 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3544 | pvc | 5/16" | 9/16" | 1/8" | 25 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3545 | pvc | 3/8" | 5/8" | 1/8" | 25 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3546 | pvc | 1/2" | 3/4" | 1/8" | 25 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3547 | pvc | 3/4" | 1" | 1/8" | 25 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-3549 | pvc | 1-1/2" | 2" | 1/4" | 25 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3550 | pvc | 2" | 2-1/2" | 1/4" | 25 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3551 | pvc | 2-1/2" | 3" | 1/4" | 25 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3552 | pvc | 3" | 3-1/2" | 1/4" | 25 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3559 | pvc | 1/4" | 1/2" | 1/8" | 10 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3560 | pvc | 5/16" | 9/16" | 1/8" | 10 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3561 | pvc | 3/8" | 5/8" | 1/8" | 10 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3562 | pvc | 1/2" | 3/4" | 1/8" | 10 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3563 | pvc | 3/4" | 1" | 1/8" | 10 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-3565 | pvc | 1-1/2" | 2" | 1/4" | 10 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3566 | pvc | 2" | 2-1/2" | 1/4" | 10 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3567 | pvc | 2-1/2" | 3" | 1/4" | 10 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3568 | pvc | 3" | 3-1/2" | 1/4" | 10 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3575 | pvc | 1/4" | 1/2" | 1/8" | 5 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3576 | pvc | 5/16" | 9/16" | 1/8" | 5 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3577 | pvc | 3/8" | 5/8" | 1/8" | 5 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3578 | pvc | 1/2" | 3/4" | 1/8" | 5 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3579 | pvc | 3/4" | 1" | 1/8" | 5 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-3581 | pvc | 1-1/2" | 2" | 1/4" | 5 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3582 | pvc | 2" | 2-1/2" | 1/4" | 5 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3583 | pvc | 2-1/2" | 3" | 1/4" | 5 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3584 | pvc | 3" | 3-1/2" | 1/4" | 5 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3591 | pvc | 1/4" | 1/2" | 1/8" | 2 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3592 | pvc | 5/16" | 9/16" | 1/8" | 2 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3593 | pvc | 3/8" | 5/8" | 1/8" | 2 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3594 | pvc | 1/2" | 3/4" | 1/8" | 2 ft. | 70a | steel wire | clear | clear | 100 psi |
zusa-ht-3595 | pvc | 3/4" | 1" | 1/8" | 2 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-3597 | pvc | 1-1/2" | 2" | 1/4" | 2 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3598 | pvc | 2" | 2-1/2" | 1/4" | 2 ft. | 70a | steel wire | clear | clear | 55 psi |
zusa-ht-3599 | pvc | 2-1/2" | 3" | 1/4" | 2 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-3600 | pvc | 3" | 3-1/2" | 1/4" | 2 ft. | 70a | steel wire | clear | clear | 40 psi |
zusa-ht-4021 | pvc | 12mm | 20mm | 4mm | 100 ft. | 70a | steel wire | clear | clear | 110 psi |
zusa-ht-4028 | pvc | 16mm | 25mm | 4.5mm | 100 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4035 | pvc | 20mm | 29mm | 4.5mm | 100 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4042 | pvc | 25mm | 34mm | 4.5mm | 100 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4049 | pvc | 30mm | 42mm | 6mm | 100 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4056 | pvc | 35mm | 47mm | 6mm | 100 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4063 | pvc | 40mm | 52mm | 6mm | 100 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4070 | pvc | 45mm | 57mm | 6mm | 100 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4077 | pvc | 50mm | 62mm | 6mm | 100 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4022 | pvc | 12mm | 20mm | 4mm | 50 ft. | 70a | steel wire | clear | clear | 110 psi |
zusa-ht-4029 | pvc | 16mm | 25mm | 4.5mm | 50 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4036 | pvc | 20mm | 29mm | 4.5mm | 50 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4043 | pvc | 25mm | 34mm | 4.5mm | 50 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4050 | pvc | 30mm | 42mm | 6mm | 50 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4057 | pvc | 35mm | 47mm | 6mm | 50 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4064 | pvc | 40mm | 52mm | 6mm | 50 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4071 | pvc | 45mm | 57mm | 6mm | 50 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4078 | pvc | 50mm | 62mm | 6mm | 50 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4023 | pvc | 12mm | 20mm | 4mm | 25 ft. | 70a | steel wire | clear | clear | 110 psi |
zusa-ht-4030 | pvc | 16mm | 25mm | 4.5mm | 25 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4037 | pvc | 20mm | 29mm | 4.5mm | 25 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4044 | pvc | 25mm | 34mm | 4.5mm | 25 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4051 | pvc | 30mm | 42mm | 6mm | 25 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4058 | pvc | 35mm | 47mm | 6mm | 25 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4065 | pvc | 40mm | 52mm | 6mm | 25 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4072 | pvc | 45mm | 57mm | 6mm | 25 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4079 | pvc | 50mm | 62mm | 6mm | 25 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4024 | pvc | 12mm | 20mm | 4mm | 10 ft. | 70a | steel wire | clear | clear | 110 psi |
zusa-ht-4031 | pvc | 16mm | 25mm | 4.5mm | 10 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4038 | pvc | 20mm | 29mm | 4.5mm | 10 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4045 | pvc | 25mm | 34mm | 4.5mm | 10 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4052 | pvc | 30mm | 42mm | 6mm | 10 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4059 | pvc | 35mm | 47mm | 6mm | 10 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4066 | pvc | 40mm | 52mm | 6mm | 10 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4073 | pvc | 45mm | 57mm | 6mm | 10 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4080 | pvc | 50mm | 62mm | 6mm | 10 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4025 | pvc | 12mm | 20mm | 4mm | 5 ft. | 70a | steel wire | clear | clear | 110 psi |
zusa-ht-4032 | pvc | 16mm | 25mm | 4.5mm | 5 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4039 | pvc | 20mm | 29mm | 4.5mm | 5 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4046 | pvc | 25mm | 34mm | 4.5mm | 5 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4053 | pvc | 30mm | 42mm | 6mm | 5 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4060 | pvc | 35mm | 47mm | 6mm | 5 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4067 | pvc | 40mm | 52mm | 6mm | 5 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4074 | pvc | 45mm | 57mm | 6mm | 5 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4081 | pvc | 50mm | 62mm | 6mm | 5 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4026 | pvc | 12mm | 20mm | 4mm | 2 ft. | 70a | steel wire | clear | clear | 110 psi |
zusa-ht-4033 | pvc | 16mm | 25mm | 4.5mm | 2 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4040 | pvc | 20mm | 29mm | 4.5mm | 2 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4047 | pvc | 25mm | 34mm | 4.5mm | 2 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4054 | pvc | 30mm | 42mm | 6mm | 2 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4061 | pvc | 35mm | 47mm | 6mm | 2 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4068 | pvc | 40mm | 52mm | 6mm | 2 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4075 | pvc | 45mm | 57mm | 6mm | 2 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4082 | pvc | 50mm | 62mm | 6mm | 2 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4027 | pvc | 12mm | 20mm | 4mm | 1 ft. | 70a | steel wire | clear | clear | 110 psi |
zusa-ht-4034 | pvc | 16mm | 25mm | 4.5mm | 1 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4041 | pvc | 20mm | 29mm | 4.5mm | 1 ft. | 70a | steel wire | clear | clear | 85 psi |
zusa-ht-4048 | pvc | 25mm | 34mm | 4.5mm | 1 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4055 | pvc | 30mm | 42mm | 6mm | 1 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4062 | pvc | 35mm | 47mm | 6mm | 1 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4069 | pvc | 40mm | 52mm | 6mm | 1 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4076 | pvc | 45mm | 57mm | 6mm | 1 ft. | 70a | steel wire | clear | clear | 70 psi |
zusa-ht-4083 | pvc | 50mm | 62mm | 6mm | 1 ft. | 70a | steel wire | clear | clear | 70 psi |
Part Number |
---|
Loading...
Material | PVC | Color | Transparent (including non-white colors) | Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil |
---|---|---|---|---|---|
Operating Environment | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -40::60 | Durometer | 70A |
Reinforcement | Steel Wire |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy