(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Coil, for Air, TPS Series

Tubing - Polyurethane, Coil, for Air, TPS Series
  • Volume Discount

The resilient spiral tube is oil resistant.

[Features]
· With the TE tube specification, there is a perfect balance between flexibility and resilience.
· Wide range of variations in tube size and usable range.
· Fitting changes (coupling type, screw size changes, etc.), usable range, lengthening/shortening of the straight section, color changes (see TE tube B-1) can be carried out from one unit.
· Optimal for air piping within a factory environment and has excellent oil resistance.
· Compared to TPS, the tube boasts excellent strength characteristics.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPS-1003-0105Y
TPS-1005-0105Y
TPS-1008-0105Y
TPS-1203-0105Y
TPS-1205-0105Y
TPS-1208-0105Y
TPS-1210-0105Y
TPS-1603-0105Y
TPS-1605-0105Y
TPS-1608-0105Y
TPS-1610-0105Y
TPS-803-0105Y
TPS-805-0105Y
TPS-808-0105Y
TPS-810-0105Y
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Hose Length
(mm)
Standard Fitting T1
1 Piece(s)Available

8 Days or more

~1010~76.52500H6.5-G2FU
1 Piece(s)Available

8 Days or more

~1010~76.55000H6.5-G2FU
1 Piece(s)Available

8 Days or more

~1010~76.57500H6.5-G2FU
1 Piece(s)Available

8 Days or more

~1512~882500H8-G2FU
1 Piece(s)Available

8 Days or more

~1512~885000H8-G2FU
1 Piece(s)Available

13 Days or more

~1512~887500H8-G2FU
1 Piece(s)Available

13 Days or more

~1512~8810000H8-G2FU
1 Piece(s)Available

15 Days or more

~2016~15112500H11-4FU
1 Piece(s)Available

15 Days or more

~2016~15115000H11-4FU
1 Piece(s)Available

15 Days or more

~2016~15117500H11-4FU
1 Piece(s)Available

11 Days or more

~2016~151110000H11-4FU
1 Piece(s)Available

8 Days or more

~88~552500H5-G2FU
1 Piece(s)Available

8 Days or more

~88~555000H5-G2FU
1 Piece(s)Available

8 Days or more

~88~557500H5-G2FU
1 Piece(s)Available

8 Days or more

~88~5510000H5-G2FU

Loading...

  1. 1

Basic Information

Type Spiral Material Urethane Color Yellow
Applicable Fluid Compressed Air Number of Bores(per piece) 1 Material, Urethane Polyurethane
Operating Environment Standard / Water Resistance / Abrasion Resistance / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) -0.1::0.8
Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support