(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, Soft, Junron A, Control Tube, AC1 Series

Tubing - Nylon, Soft, Junron A, Control Tube, AC1 Series
  • Volume Discount

Mechanical strength, in particular pressure resistance, wear resistance, flexural fatigue resistance is excellent. Excels in heat and low temperature resistance. High flexibility. Excels in oil resistance and chemical resistance (especially alkaline resistance). No risk of toxic substances being released.

Part Number

Configured Part Number is shown.

Part Number
AC1-1-100
AC1-2-100
AC1-3-100
AC1-5-100
AC1-7-100
AC1-8-100
AC1-9-100
AC1-10-100
AC1-12-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Core Tubes
(per piece)
Minimum Bending Radius
(mm)
Finished outer diameter
(mm)
1 Piece(s)Available

15 Days or more

1308.0
1 Piece(s)Available

14 Days or more

23015.0
1 Piece(s)Available

15 Days or more

34015.0
1 Piece(s)Available

15 Days or more

54518.5
1 Piece(s)Available

15 Days or more

75021.0
1 Piece(s)Available

15 Days or more

85022.0
1 Piece(s)Available

15 Days or more

96024.0
1 Piece(s)Available

15 Days or more

106026.0
1 Piece(s)Available

15 Days or more

127027.0

Loading...

  1. 1

Basic Information

Type Straight Material Nylon Color Black
O.D. [Distinction] ~6 Applicable Fluid Water / Air / General Hydraulic Oil Tube O.D. (mm) D(Ø) 6
I.D. [Distinction] ~4 Tube I.D.(Ø) 4 Material: Nylon Soft Nylon
Operating Environment Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Oil Resistance / Cold Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -20::70 Standard Strip Length(m) 100

Additional Products in this Category

Tech Support