(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Cap, Female NPT, 304 Stainless Steel, Class 150

Pipe Fittings - Cap, Female NPT, 304 Stainless Steel, Class 150

Use Class 150 Cap Pipe fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-113304 stainless steelclass 150round capcap1/8"fnpt1/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-114304 stainless steelclass 150round capcap1/4"fnpt1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-115304 stainless steelclass 150round capcap3/8"fnpt3/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-116304 stainless steelclass 150round capcap1/2"fnpt1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-117304 stainless steelclass 150round capcap3/4"fnpt3/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-118304 stainless steelclass 150round capcap1"fnpt1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-120304 stainless steelclass 150round capcap1-1/2"fnpt1-1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-121304 stainless steelclass 150round capcap2"fnpt2" npt female150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-113
ZUSA-PF-114
ZUSA-PF-115
ZUSA-PF-116
ZUSA-PF-117
ZUSA-PF-118
ZUSA-PF-120
ZUSA-PF-121
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/8B(6A)1/8" NPT Female
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Female
1 Piece(s)

13 Days

1B(25A)1" NPT Female
1 Piece(s)

13 Days

1 1/2B(40A)1-1/2" NPT Female
1 Piece(s)

13 Days

2B(50A)2" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Caps Connection Thread Type M1 NPT (Female) Type Fitting

Additional Products in this Category

Tech Support