(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Fitting for High-Pressure PT OU/O-Ring-Shaped Union

Part Number

Configured Part Number is shown.

Part Number
PTOU-6A
PTOU-6A-SU4
PTOU-6A-SU6L
PTOU-8A
PTOU-8A-SU4
PTOU-8A-SU6
PTOU-8A-SU6L
PTOU-10A
PTOU-10A-SU4
PTOU-10A-SU4-PTFE
PTOU-10A-SU6
PTOU-10A-SU6L
PTOU-15A
PTOU-15A-SU4
PTOU-15A-SU4-PTFE
PTOU-15A-SU6
PTOU-15A-SU6L
PTOU-20A
PTOU-20A-SU4
PTOU-20A-SU4-PTFE
PTOU-20A-SU6
PTOU-20A-SU6L
PTOU-25A
PTOU-25A-SU4-PTFE
PTOU-25A-SU6
PTOU-25A-SU6L
PTOU-32A
PTOU-32A-SU4
PTOU-32A-SU4-PTFE
PTOU-32A-SU6
PTOU-32A-SU6L
PTOU-40A
PTOU-40A-SU4
PTOU-40A-SU6
PTOU-40A-SU6L
PTOU-50A
PTOU-50A-SU4
PTOU-50A-SU6
PTOU-50A-SU6L
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Seal Material
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)1/8B(6A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/8B(6A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/8B(6A)NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1/4B(8A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/4B(8A)NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)3/8B(10A)NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)fluoropolymer
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/8B(10A)NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1/2B(15A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)fluoropolymer
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/2B(15A)NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)3/4B(20A)NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)fluoropolymer
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/4B(20A)NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1B(25A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)fluoropolymer
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1B(25A)NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1 1/4B(32A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)fluoropolymer
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/4B(32A)NBR Nitrile Rubber
1 Piece(s)Available

10 Days or more

[Steel] Carbon Steel (S25C)1 1/2B(40A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/2B(40A)NBR Nitrile Rubber
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)2B(50A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)NBR Nitrile Rubber
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel2B(50A)NBR Nitrile Rubber
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Seal Material

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female-female Union
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Steam / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support