(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - T with Band

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - T with Band
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Tee
•Connection Thread Type M1 : Rc
For complete product overview and details on Tee Fittings with Band for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BT-15-W
BT-20-W
BT-25-W
BT-32-W
BT-40-W
BT-50-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

11 Days or more

1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)
1 Piece(s)Available

11 Days or more

1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Tee Connection Thread Type M1 Rc Surface Treatment Zinc Plating
Applicable Fluid Water / Air / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support