(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Type Coupling

Screw-in Type Coupling
  • Volume Discount

•Material : 1025 Carbon Steel, 304 Stainless Steel, 316L Stainless Steel
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Sockets
•Connection Thread Type M1 : Rc
For complete product overview and details on Coupling Fitting - Threaded (Yamato Special Steel) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304-SC08
304-SC10
304-SC15
304-SC20
304-SC25
304-SC32
304-SC40
304-SC50
S25C-GALV-SC15
S25C-GALV-SC20
S25C-GALV-SC25
S25C-GALV-SC32
S25C-GALV-SC40
S25C-GALV-SC50
S25C-OBSC08
S25C-OBSC10
S25C-OBSC15
S25C-OBSC20
S25C-OBSC25
S25C-OBSC32
S25C-OBSC40
S25C-OBSC50
S25C-SOSC08
S25C-SOSC10
S25C-SOSC15
S25C-SOSC20
S25C-SOSC25
SC-6A
SC-8A
SC-10A
SC-15A
SC-20A
SC-25A
SC-32A
SC-40A
SC-50A
SC-65A
SC-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Dimension B
(mm)
Specifications Dimension L
(mm)
Color
1 Piece(s)Available

10 Days or more

1/4B(8A)22No21No
1 Piece(s)Available

9 Days or more

3/8B(10A)25No23No
1 Piece(s)Available

10 Days or more

1/2B(15A)32No27No
1 Piece(s)Available

10 Days or more

3/4B(20A)38No29No
1 Piece(s)Available

10 Days or more

1B(25A)45No33No
1 Piece(s)Available

10 Days or more

1 1/4B(32A)55No35No
1 Piece(s)Available

10 Days or more

1 1/2B(40A)65No39No
1 Piece(s)Available

10 Days or more

2B(50A)75No45No
1 Piece(s)Available

9 Days or more

1/2B(15A)32No32White
1 Piece(s)Available

9 Days or more

3/4B(20A)38No38White
1 Piece(s)Available

9 Days or more

1B(25A)46No45White
1 Piece(s)Available

9 Days or more

1 1/4B(32A)58No50White
1 Piece(s)Available

9 Days or more

1 1/2B(40A)63No55White
1 Piece(s)Available

9 Days or more

2B(50A)76No60White
1 Piece(s)Available

12 Days or more

1/4B(8A)22Hex sockets with belt25No
1 Piece(s)Available

12 Days or more

3/8B(10A)28Hex sockets with belt28No
1 Piece(s)Available

12 Days or more

1/2B(15A)32Hex sockets with belt32No
1 Piece(s)Available

12 Days or more

3/4B(20A)38Hex sockets with belt38No
1 Piece(s)Available

12 Days or more

1B(25A)46Hex sockets with belt45No
1 Piece(s)Available

12 Days or more

1 1/4B(32A)58Hex sockets with belt50No
1 Piece(s)Available

12 Days or more

1 1/2B(40A)63Hex sockets with belt55No
1 Piece(s)Available

12 Days or more

2B(50A)76Hex sockets with belt60No
1 Piece(s)Available

12 Days or more

1/4B(8A)22General Hex Sockets25No
1 Piece(s)Available

12 Days or more

3/8B(10A)28General Hex Sockets28No
1 Piece(s)Available

12 Days or more

1/2B(15A)32General Hex Sockets32No
1 Piece(s)Available

12 Days or more

3/4B(20A)38General Hex Sockets38No
1 Piece(s)Available

12 Days or more

1B(25A)46General Hex Sockets45No
1 Piece(s)Available

9 Days or more

1/8B(6A)19No22No
1 Piece(s)Available

10 Days or more

1/4B(8A)22No25No
1 Piece(s)Available

10 Days or more

3/8B(10A)28No28No
1 Piece(s)Available

8 Days or more

1/2B(15A)32No32No
1 Piece(s)Available

10 Days or more

3/4B(20A)38No38No
1 Piece(s)Available

10 Days or more

1B(25A)46No45No
1 Piece(s)Available

10 Days or more

1 1/4B(32A)58No50No
1 Piece(s)Available

9 Days or more

1 1/2B(40A)63No55No
1 Piece(s)Available

10 Days or more

2B(50A)76No60No
1 Piece(s)Available

10 Days or more

2 1/2B(65A)96No70No
1 Piece(s)Available

10 Days or more

3B(80A)108No75No

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket Connection Thread Type M1 Rc
Surface Treatment No Applicable Fluid no manufacturer restrictions Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support