(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
- Waterproof, oil-proof processing.
[Application]
- For high-pressure gas piping.
Part Number
Configured Part Number is shown.
Part Number |
---|
TB163 |
TB164 |
TB165 |
TS163 |
TS164 |
TS165 |
Part Number |
---|
Loading...
Max. Operating Pressure(MPa) | 0.99 | Connection Type | Screw⇔Screw Different Diameter | Connecting Shape | Socket |
---|---|---|---|---|---|
Connection Thread Type M1 | M (Female Thread) | Connection Thread Type M2 | Rc | Thread Nominal M2 | 1/4B(8A) |
Surface Treatment | No | Applicable Fluid | Air | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Design Temperature(℃) | -10::75 | Type | Fitting | Interior Resin Lining | No |
Details of Applicable Fluids | Nitrogen, oxygen, argon, air, etc. | Qty. | A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy