(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Tee, Female NPT, 316 Stainless Steel, Class 3000

Pipe Fittings - Tee, Female NPT, 316 Stainless Steel, Class 3000

Use Class 3000 fittings in high-pressure applications while using Tee Pipe Fittings, 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)connection (c)working pressurespecs met
zusa-pf-3325316 stainless steelclass 3000teetee1/4"fnpt1/4" npt female1/4" npt female1/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3327316 stainless steelclass 3000teetee1/2"fnpt1/2" npt female1/2" npt female1/2" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3328316 stainless steelclass 3000teetee3/4"fnpt3/4" npt female3/4" npt female3/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3329316 stainless steelclass 3000teetee1"fnpt1" npt female1" npt female1" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3325
ZUSA-PF-3327
ZUSA-PF-3328
ZUSA-PF-3329
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Female3/4" NPT Female
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Female1" NPT Female1" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Tees
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support