(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Cross, Female NPT, 316 Stainless Steel, Class 3000

Pipe Fittings - Cross, Female NPT, 316 Stainless Steel, Class 3000

Use Class 3000 fittings in high-pressure applications while using Cross Pipe Fittings. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)connection (c)connection (d)working pressurespecs met
zusa-pf-3333316 stainless steelclass 3000crosscross1/4"fnpt1/4" npt female1/4" npt female1/4" npt female1/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3335316 stainless steelclass 3000crosscross1/2"fnpt1/2" npt female1/2" npt female1/2" npt female1/2" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3336316 stainless steelclass 3000crosscross3/4"fnpt3/4" npt female3/4" npt female3/4" npt female3/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3337316 stainless steelclass 3000crosscross1"fnpt1" npt female1" npt female1" npt female1" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3333
ZUSA-PF-3335
ZUSA-PF-3336
ZUSA-PF-3337
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C Connection D
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female1/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female1/2" NPT Female1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Female3/4" NPT Female3/4" NPT Female
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Female1" NPT Female1" NPT Female1" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Cross
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support