(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings w/ Thread Sealant - Square Head Plug, Male NPT, 304 Stainless Steel Class 150

Pipe Fittings w/ Thread Sealant - Square Head Plug, Male NPT, 304 Stainless Steel Class 150

The male threads on these Square Head Plug fittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 150 fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-343304 stainless steelclass 150square head plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-344304 stainless steelclass 150square head plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-345304 stainless steelclass 150square head plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-346304 stainless steelclass 150square head plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-347304 stainless steelclass 150square head plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-348304 stainless steelclass 150square head plugplug1"mnpt1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-350304 stainless steelclass 150square head plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-351304 stainless steelclass 150square head plugplug2"mnpt2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-343
ZUSA-PF-344
ZUSA-PF-345
ZUSA-PF-346
ZUSA-PF-347
ZUSA-PF-348
ZUSA-PF-350
ZUSA-PF-351
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

Quote

1/8B(6A)1/8" NPT Male
1 Piece(s)

Quote

1/4B(8A)1/4" NPT Male
1 Piece(s)

81 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/2" NPT Male
1 Piece(s)

Quote

3/4B(20A)3/4" NPT Male
1 Piece(s)

81 Days

1B(25A)1" NPT Male
1 Piece(s)

81 Days

1 1/2B(40A)1-1/2" NPT Male
1 Piece(s)

81 Days

2B(50A)2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support