(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Fitting Female-Male Tee

Part Number

Configured Part Number is shown.

Part Number
SRT-82828
SRT-83838
SXT-82828
SXT-83838
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes of Screw 3 (When Different Dia. or Different Type Screw) Connection Thread Type M1 Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2 Length L
(mm)
1 Piece(s)Available

8 Days or more

10RcR1/4B(8A)1/4B(8A)1/4B(8A)51.0
1 Piece(s)Available

8 Days or more

10RcR3/8B(10A)3/8B(10A)3/8B(10A)57.0
1 Piece(s)Available

27 Days or more

10RRc1/4B(8A)1/4B(8A)1/4B(8A)52.0
1 Piece(s)Available

27 Days or more

10RRc3/8B(10A)3/8B(10A)3/8B(10A)58.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Max. Operating Pressure(MPa) 21 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Tee Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Air Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -20::150
Type Fitting Interior Resin Lining No Normal Operating Pressure(MPa) 14.0

Additional Products in this Category

Tech Support