(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fittings w/ Thread Sealant - Cross, Female NPT, 316 Stainless Steel

Instrumentation Pipe Fittings w/ Thread Sealant - Cross, Female NPT, 316 Stainless Steel

Cross Pipe Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)connection (c)connection (d)working pressurespecs met
zusa-pf-4728316 stainless steelinstrumentationfemale crosscross1/8"fnpt1/8" npt female1/8" npt female1/8" npt female1/8" npt female6200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4729316 stainless steelinstrumentationfemale crosscross1/4"fnpt1/4" npt female1/4" npt female1/4" npt female1/4" npt female7200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4730316 stainless steelinstrumentationfemale crosscross3/8"fnpt3/8" npt female3/8" npt female3/8" npt female3/8" npt female5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4731316 stainless steelinstrumentationfemale crosscross1/2"fnpt1/2" npt female1/2" npt female1/2" npt female1/2" npt female5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4728
ZUSA-PF-4729
ZUSA-PF-4730
ZUSA-PF-4731
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C Connection D
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Female1/8" NPT Female1/8" NPT Female1/8" NPT Female
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female1/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Female3/8" NPT Female3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female1/2" NPT Female1/2" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Cross
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support