(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Cap

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Cap
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread (Terminal)
•Connecting Shape : Caps
•Connection Thread Type M1 : Rc
For complete product overview and details on Cap Fitting for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
CA-8-B
CA-8-W
CA-10-B
CA-10-W
CA-15-B
CA-15-C
CA-15-W
CA-20-B
CA-20-C
CA-20-W
CA-25-B
CA-25-C
CA-25-W
CA-32-B
CA-32-C
CA-32-W
CA-40-B
CA-40-C
CA-40-W
CA-50-B
CA-50-C
CA-50-W
CA-65-B
CA-65-C
CA-65-W
CA-80-B
CA-80-C
CA-80-W
CA-100-B
CA-100-C
CA-100-W
CA-125-B
CA-125-C
CA-125-W
CA-150-B
CA-150-C
CA-150-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)Resin CoatingWater
1 Piece(s)Available

8 Days or more

1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

4B(100A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

4B(100A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

5B(125A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

5B(125A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

5B(125A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

6B(150A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

6B(150A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

6B(150A)Zinc PlatingWater / Air / Gas / Oil
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Pitch (Terminal)
Connecting Shape Cap Connection Thread Type M1 Rc Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support