(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

AC Motor, KIIS Series (Part Numbers)

AC Motor, KIIS Series
  • Volume Discount

[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5IK60VGVH-JS
5IK100VGVR-ES
5IK100VGVR-ESMT2
5IK100VGVR-JS
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Output
(W)
Electromagnetic Brakes, Clutches Voltage
(V)
Installation Conditions
1 Piece(s)Available

16 Days or more

-No200Lead type
1 Piece(s)Available

16 Days or more

100No220 ~ 240Lead type
1 Piece(s)Available

16 Days or more

100Electromagnetic Brake220 ~ 240With terminal box
1 Piece(s)Available

16 Days or more

100No200Lead type

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Induction Power Supply Three-Phase
Environment Standard Gear Head Type No Shaft end shape Pinion Shaft Type

Additional Products in this Category

Tech Support