(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Unit Type Speed Control Motor, US Series

Unit Type Speed Control Motor, US Series
  • Volume Discount

Oriental Motor compact AC motor, unit type speed control motor US series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
US206-01T
US206-02T
US206-401
US315-01T
US315-02T
US315-401
US425-02T
US425-401
US425-402
US540-01T
US540-02T
US540-402
US560-01CT
US560-02CT
US590-01CT
US590-02CT
US590-502C
USP206-1U2
USP425-1U2
USP425-2E2
USP560-2E2
USP590-2E2
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Gear Head Type Voltage
(V)
Shaft end shape Applicable Motor Applicable Motor Output
(W)
1 Piece(s)Available

15 Days or more

Others---No200-M206-001, M206-4016
1 Piece(s)Available

Same day

Stock

Others---No200-M206-002, M206-4026
1 Piece(s)Available

9 Days or more

[Set] Motor UnitInduction606Parallel Shafts100Pinion Shaft Type--
1 Piece(s)Available

16 Days or more

Others---No200-M315-001, M315-40115
1 Piece(s)Available

15 Days or more

Others---No200-M315-002, M315-40215
1 Piece(s)Available

9 Days or more

[Set] Motor UnitInduction--Parallel Shafts100Pinion Shaft Type--
1 Piece(s)Available

15 Days or more

Others---No200-M425-002, M425-40225
1 Piece(s)Available

9 Days or more

[Set] Motor UnitInduction--Parallel Shafts100Pinion Shaft Type--
1 Piece(s)Available

9 Days or more

[Set] Motor UnitInduction--Parallel Shafts200Pinion Shaft Type--
1 Piece(s)Available

15 Days or more

Others---No200-M540-001, M540-40140
1 Piece(s)Available

Same day

Stock

Others---No200-M540-002, M540-40240
1 Piece(s)Available

9 Days or more

[Set] Motor UnitInduction-40Parallel Shafts200Pinion Shaft Type--
1 Piece(s)Available

16 Days or more

Others---No200-M560-001C, M560-501C60
1 Piece(s)Available

15 Days or more

Others---No200-M560-002C, M560-502C60
1 Piece(s)Available

15 Days or more

Others---No200-M590-001C, M590-501C90
1 Piece(s)Available

15 Days or more

Others---No200-M590-002C, M590-502C90
1 Piece(s)Available

9 Days or more

[Set] Motor UnitInduction--Parallel Shafts200Pinion Shaft Type--
1 Piece(s)Available

16 Days or more

Others---No200-USM206-001W2, USM206-401W26
1 Piece(s)Available

15 Days or more

Others---No200-USM425-001W2, USM425-401W225
1 Piece(s)Available

15 Days or more

Others---No200-USM425-002W2, USM425-402W225
1 Piece(s)Available

15 Days or more

Others---No200-USM560-002W-1, USM560-502W-160
1 Piece(s)Available

15 Days or more

Others---No200-USM590-002W-1, USM590-502W-190

Loading...

  1. 1

Basic Information

Power Supply Single-phase Environment Standard Electromagnetic Brakes, Clutches No

Additional Products in this Category

Tech Support