(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Speed Control Motor, DSC Series

AC Speed Control Motor, DSC Series
  • Volume Discount

Easy speed control motor with full functionality.
A speed control motor with excellent cost performance that is reasonably priced and sized.
[Features]
・ Speed control with closed loop control
・ Space saving and reduction of installation effort
・ Full functionality in a small body
・ High reliability
・ Vertical drive is possible with an electromagnetic brake
・ Uses a gear head with excellent torque and strength
・ Motor and gearhead assembled
・ Achieves space saving and cost reduction

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DSC-MU
DSC-U
DSCD90UA
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Motor Type Rated Output
(W)
Electromagnetic Brakes, Clutches Voltage
(V)
Applicable Motor Output
(W)
Related Product Details
1 Piece(s)Available

15 Days or more

Controller UnitSpeed Control6 ~ 40Electromagnetic Brake--Speed controller
1 Piece(s)Available

15 Days or more

Controller UnitSpeed Control6 ~ 40No--Speed controller
1 Piece(s)Available

41 Days or more

Others--No110 ~ 11590Speed controller, capacitor, capacitor cap

Loading...

  1. 1

Basic Information

Power Supply Single-phase Environment Standard Gear Head Type No

Additional Products in this Category

Tech Support