(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Speed Control Motor SS21 / SS31 Type

Speed Control Motor SS21 / SS31 Type
  • Volume Discount

[Features]
"SS21 type"
・ Combined with a 6 W to 40 W speed control motor, speed control, instant stop, slow start / slow down (-SSSD type) are possible
"SS31 type"
・ Combined with a 60 W high output speed control motor, speed control, instant stop, slow start / slow down (-SSSD type) are possible

Part Number

Configured Part Number is shown.

Part Number
SS21L
SS21M
SS22L-SSSD
SS22M
SS22M-SSSD
SS32
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage
(V)
Applicable Motor Output
(W)
Function
1 Piece(s)Available

Same day

Stock

1006, 15Speed control, instant stop
1 Piece(s)Available

31 Days or more

10025, 40Speed control, instant stop
1 Piece(s)Available

40 Days or more

2006, 15Speed control, instant stop, slow start / slow down
1 Piece(s)Available

8 Days or more

20025, 40Speed control, instant stop
1 Piece(s)Available

40 Days or more

20025, 40Speed control, instant stop, slow start / slow down
1 Piece(s)Available

30 Days or more

20060Speed control, instant stop

Loading...

  1. 1

Basic Information

Type Others Power Supply Single-phase Environment Standard
Gear Head Type No Electromagnetic Brakes, Clutches No Type Speed control pack

Additional Products in this Category

Tech Support