(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

AC Motor, KIIS Series (Part Numbers)

AC Motor, KIIS Series
  • Volume Discount

[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)

PDF

Part Number

Configured Part Number is shown.

5IK100VJST2-12.5

 
Part Number
5IK100VJST2-12.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Rated Output
(W)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Applicable Motor Installation Conditions Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)
1 Piece(s)Available

31 Days or more

[Set] Motor Combination10012.5Parallel ShaftsNo200GV gear cutting typeThree-phase high efficiency motorWith terminal boxSteel--

Loading...

  1. 1

Basic Information

Motor Type Induction Power Supply Three-Phase Environment Standard

Please check the type/dimensions/specifications of the part 5IK100VJST2-12.5 in the AC Motor, KIIS Series series.

Products like this...

Part Number
5IK100VGVR-JS
5IK100VJS-18
5IK100VJS-25
5IK100VJST2-15
5IK100VJST2-18
5IK100VKEST-5H30S
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Rated Output
(W)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Applicable Motor Installation Conditions Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)
1 Piece(s)Available

16 Days or more

Motor Unit100-NoNo200Pinion Shaft Type-Lead type---
1 Piece(s)Available

31 Days or more

[Set] Motor Combination10018Parallel ShaftsNo200GV gear cutting typeThree-phase high efficiency motorLead typeSteel--
1 Piece(s)Available

31 Days or more

[Set] Motor Combination100-Parallel ShaftsNo200GV gear cutting typeThree-phase high efficiency motorLead typeSteel--
1 Piece(s)Available

31 Days or more

[Set] Motor Combination10015Parallel ShaftsNo200GV gear cutting typeThree-phase high efficiency motorWith terminal boxSteel--
1 Piece(s)Available

31 Days or more

[Set] Motor Combination10018Parallel ShaftsNo200GV gear cutting typeThree-phase high efficiency motorWith terminal boxSteel--
1 Piece(s)

31 Days or more

[Set] Motor Combination10030[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)No220 ~ 240JH Gear Cutting TypeThree-phase high efficiency motorWith terminal boxStainless steelRound Shaft Type (With Key)90

Additional Products in this Category

Tech Support