(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, With Top Plate Fitting, Plain Bore, Impact Resistant White Nylon Wheel (Part Numbers)

Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, With Top Plate Fitting, Plain Bore, Impact Resistant White Nylon Wheel

Rig:

"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."

Wheels:
Made of high-quality, impact-resistant nylon.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉



Part Number
HRLK-PO 75G
HRLK-PO 82G
HRLK-PO 100G
HRLK-PO 100K
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
Bearing Type Load Capacity
1 Piece(s)

9 Days

Plate Type Swivel1187532101Plain200 kg
1 Piece(s)

16 Days

-1208037105Plain230 kg
1 Piece(s)

46 Days

-14010037124Plain230 kg
1 Piece(s)

46 Days

-14010037124Precision Ball230 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76-80
Mounting Hole Pitch, Short Length Direction W1(mm) 55-60 Plate Length L(mm) 100 Plate Width W(mm) 85
Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 9
Offset Swivel Caster Yes Tread and Tyre hardness 70 Shore D Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support