(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel - Resin with fixed stainless steel plate, without brake, K-1580K series.

Wheel - Resin with fixed stainless steel plate, without brake, K-1580K series.
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Phenol
•Wheel Characteristics : Chemical Resistance, Heat Resistance
•Stopper : Not Provided
For complete product overview and details on Stainless Steel Heat Resistant - Fixed Wheels Swivel Caster without Stopper - K-1580K see the sections below:

PDF

Part Number

Configured Part Number is shown.

K-1580K-80

 
Part Number
K-1580K-80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Allowable Load Range(daN) 35.01~80.00
Allowable Load(daN) 68 Mounting height(mm) 102.5 Wheel Material Phenol Resin
Wheel Characteristics Chemical Resistance / Heat resistant Metal Piece(Fittings etc.,) Material Stainless Steel Plate (304 Stainless Steel) Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction P1(mm) 50(55) Mounting Hole Pitch Transverse Direction P2(mm) 23(28) Plate Length L1(mm) 70
Plate Width W1(mm) 49 Wheel Dia. D(φ) 80 Wheel Width(mm) 32
Application Commercial Facilities Display / Factory facilities Load Category Medium Load Product CD 31510

Please check the type/dimensions/specifications of the part K-1580K-80 in the Wheel - Resin with fixed stainless steel plate, without brake, K-1580K series. series.

Additional Products in this Category

Tech Support