(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Heavy duty compact casters with steel swivel plate, oil resistant, wheel color black/blue. Wide range of configurable dimensions.
Part Number
Configured Part Number is shown.
Part Number |
---|
DHJ-80U-MC |
DHJ-80U-MCMO |
DHJ-100U-MC |
Loading...
Caster Type | Plate Type Universal / Low Floor Heavy Load | Stopper | No | Load Range(daN) | 750.01 or More |
---|---|---|---|---|---|
Allowable Load(daN) | 980 | Wheel Material | Monomer Casting Nylon | Metal Piece(Fittings etc.,) Material | Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Length(mm) | 85 | Mounting Hole Pitch Width(mm) | 85 |
Mounting Seat(mm) | 112 | Mounting Seat Width(mm) | 112 | Rim Width(mm) | 40 |
Application | OA equipment, information and communication equipment | Load Category | Heavy Load | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth | Floor Protection | No Floor Protection | Eccentricity(mm) | 32 |
Bearing | Radial ball bearings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy