(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium Duty Industrial Top Plate Casters - Rigid, Ball Bearing, Blickle EasyRoll Black Rubber Tread On Aluminum Core Wheel

Medium Duty Industrial Top Plate Casters - Rigid, Ball Bearing, Blickle EasyRoll Black Rubber Tread On Aluminum Core Wheel

Rig:

Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.

Wheels:
Made of high-quality elastic solid rubber, in smooth rolling quality "Blickle EasyRoll", very high operational comfort, low-noise operation, low rolling resistance, very good floor preservation, vulcanised on the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Vulcanised tire. E-mail us for Blickle discounts or custom configurations ✉



Part Number
BEHS-ALEV 150K-14
BEHS-ALEV 160K-14
BEHS-ALEV 200K-14
BEHS-ALEV 200K-14-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Load Capacity
1 Piece(s)

9 Days

191150400 kg
1 Piece(s)

9 Days

199160400 kg
1 Piece(s)

9 Days

240200500 kg
1 Piece(s)

9 Days

257200350 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Rubber Wheel Characteristics Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Wheel Width B(mm) 50 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 11.1 Bearing Type Precision Ball Offset Swivel Caster No
Tread and Tyre hardness 65 Shore A Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support