(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ Ultra high resolution lens compatible with 4/3 inch cameras.
・ A lineup of all 5 models with focal lengths from 12.5 mm to 50 mm.
・ Capable of capturing a wide field of view by adopting a floating mechanism.
・ Lock screws for the focus and iris adopted as standard.
・ Low-distortion design enables high-resolution imaging of the surrounding area.
Part Number
Configured Part Number is shown.
3Z4S-LE VS-LLD18
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
Maximum compatible imaging element(Inchi) | 4/3 | FNO | 2.1 | Focal Distance(mm) | 18 |
---|---|---|---|---|---|
Type | CCTv Lens |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy