(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CCTV Lenses - Rear Converter Lenses

CCTV Lenses - Rear Converter Lenses
  • Volume Discount

[Features]Magnification can be increased without changing WD by installing it between the lens and CCD camera (lens magnification 2x).

  • inCAD Components

Part Number

Configured Part Number is shown.

LRC

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Rear Converter Lenses:Related Image
・Materials
[ M ] Material: Aluminum (Body)
[ S ] Surface Treatment: Black Anodize (Body)

Specifications

Part Number
MLCV50
LCV12
LRC
LCK8
CLAJM20
Part Number
LRC
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Magnification can be increased without changing the shooting distance by attaching this lens between the lens and CCD camera (Magnification x2).
[ ! ]The field of view becomes narrower (See P.1744 Table 1).
[ ! ]Use by putting it between the CCD camera and C mounting sides of all the lenses or the auto macro ring.

Part Number 

Loading...
Part Number
LRC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Please check the type/dimensions/specifications of the part LRC in the CCTV Lenses - Rear Converter Lenses series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.