(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Macro Lenses - Objective Lenses Auto Extension Rings

Macro Lenses - Objective Lenses Auto Extension Rings
  • Volume Discount

In combination with this, the objective lens can serve as the alternative of the macro lens.

  • inCAD Components
・Materials
[ M ] Material: Aluminum (Body)
[ S ]Surface Treatment: Black Anodize (Body)

Specifications

Part Number
LTAB3
LTABA10
■Auto Extension Rings for Objective Lenses
Part Number Weight
(g)
Type L
LTABA 5 7
10 12
15 17
20 22
25 27
30 28
35 32.5
40 37
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LTABA5
LTABA10
LTABA15
LTABA20
LTABA25
LTABA30
LTABA35
LTABA40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1040

Loading...

  1. 1

Example

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.