(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Macro Lenses - Low Magnification

Macro Lenses - Low Magnification
  • Volume Discount

Lenses Applicable for use of Narrow Range Examinations in Close-up. High Magnification slightly darkens Views.

  • inCAD Components
Macro Lenses - Low Magnification:Related Image
・Materials
[ M ] Material: Aluminum (Body) [ S ] Surface Treatment: Black Anodize (Body)

Specifications

Part Number-D-L
TypeMagnification
LFSL0.5
LFSHB4
-29-
-
50.5
158
■Low Magnification
Part NumberDLWDResolution
(µm)
Depth of Field mmWeight (g)
TypeMagnification
LFSL0.3165024214.54.3823
2929.89014439
0.516351056.41.1920
421187.21.3521.5
501398.61.5523
601629.81.8225
2950.59082.455
0.71641845.20.6721.5
691297.91.0326
11650684.20.423
57.5774.70.4525
68.5905.50.5226
991287.41.235
2992.69050.868
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LFSL0.3-16-50
LFSL0.5-16-35
LFSL0.5-16-42
LFSL0.5-16-50
LFSL0.5-16-60
LFSL0.5-29-50.5
LFSL0.7-16-41
LFSL0.7-16-69
LFSL1-16-50
LFSL1-16-57.5
LFSL1-16-68.5
LFSL1-16-99
LFSL1-29-92.6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMagnification D Dimension
(φ)
L Dimension
(mm)
1 Piece(s)Available

8 Days or more

100.31650
1 Piece(s)Available

8 Days or more

100.51635
1 Piece(s)Available

8 Days or more

100.51642
1 Piece(s)Available

8 Days or more

100.51650
1 Piece(s)Available

8 Days or more

100.51660
1 Piece(s)Available

8 Days or more

100.52950.5
1 Piece(s)Available

8 Days or more

100.71641
1 Piece(s)Available

8 Days or more

100.71669
1 Piece(s)Available

8 Days or more

1011650
1 Piece(s)Available

8 Days or more

1011657.5
1 Piece(s)Available

8 Days or more

1011668.5
1 Piece(s)Available

8 Days or more

1011699
1 Piece(s)Available

8 Days or more

1012992.6

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.