(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Motorized, Accumulation, 57 mm Diameter, PAS Series (Part Numbers)

Conveyor Rollers - Motorized, Accumulation, 57 mm Diameter, PAS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

ø57 accumulation type, roller width 305 to 990 mm can be specified.
[Features]
・ It has a built-in high impedance, low current type motor and suppresses the lock (constraint) current to the same level as the no-load current of PSS, making it ideal for accumulating conveyor line that restrain for a long time while energized.
・ It includes terminal block and detent bracket.

(i)Caution

  • Please refer to the manufacturer's catalog specifications and precautions when selecting.

Part Number

Configured Part Number is shown.

PAS-990-20-Z5

Part Number
PAS-990-20-Z5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

18 Days or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type With Shaft
Roller Material Steel O.D. D(Ø) 57 Width W(mm) 990
Bearing Double Properties Standard Lining No
Surface Treatment No Load (Standard)(N) 490.3 Drive Accumulation
Power Supply Three-Phase 200 V Operating Temperature Range(℃) 0::40 Speed symbol 20
Thickness(mm) t 1.5 Shaft diameter(mm) ø12

Please check the type/dimensions/specifications of the part PAS-990-20-Z5 in the Conveyor Rollers - Motorized, Accumulation, 57 mm Diameter, PAS Series series.

Additional Products in this Category

Tech Support