(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Conveyor Rollers - Replacement, Stainless Steel, with Shaft

Conveyor Rollers - Replacement, Stainless Steel, with Shaft
  • Volume Discount

[Features]
- This is a roller that can be installed as a roller replacement for conveyors of different manufacturers by adjusting the included collar.
The 38 mm roller is for light loads and 60.5 mm for moderate loads, all-stainless steel rollers. Water and chemical resistant.

Part Number

Configured Part Number is shown.

Part Number
VL38W300-SUS
VL38W500-SUS
VL605W300-SUS
VL605W400-SUS
VL605W500-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
Width W
(mm)
Properties Roller Load Capacity
(N)
Thickness
(mm)
Shaft Width
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s)Available

15 Days or more

38298-6861.03404989999663280461-25740.39
1 Piece(s)Available

15 Days or more

38488Water Resistance / Chemical Resistance5881.05404989999663327461-25910.65
1 Piece(s)

19 Days or more

60.5298Water Resistance / Chemical Resistance9811.53404989999663297461-26120.92
1 Piece(s)

17 Days or more

60.5388Water Resistance / Chemical Resistance9811.54404989999663310461-26211.08
1 Piece(s)

17 Days or more

60.5488Water Resistance / Chemical Resistance8831.55404989999663334461-26391.24

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Shaft Type Shaft
Lining No Surface Treatment No Shaft Diameter(mm) 12
Accessory Auxiliary Collar, Pin Number of Packing(piece) 1

Additional Products in this Category

Tech Support