(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
*Sold as a roller unit.
[Features]
· A versatile standard type suitable for transporting products with soft bases, such as cardboard cases
Part Number
Configured Part Number is shown.
Part Number |
---|
RO-FLB38R-S0-100 |
RO-FLB38R-S0-300 |
RO-FLB38R-S0-750 |
Part Number |
---|
Loading...
Type | Long Roller | Long Roller Type | Straight | Shaft Type | No axis (round hole) |
---|---|---|---|---|---|
Roller Material | Steel | O.D. D(Ø) | 38 | Bearing | Double |
Properties | Standard | Lining | No | Surface Treatment | Bright Chromate Plating |
Bearing Material | Steel | Thickness t(mm) | 1.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy