(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Conveyor Rollers - Replacement, with Shaft, for FMC57R Series

Conveyor Rollers - Replacement, with Shaft, for FMC57R Series
  • Volume Discount

Sold as a roller unit.
For complete product overview and details on Conveyor Rollers - Replacement, with Shaft, for FMC57R Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
RO-FMC57R-S1-1000
RO-FMC57R-S1-300
RO-FMC57R-S1-750
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Allowable Loading Mass
(N)
1 Piece(s)Available

15 Days or more

101000980
1 Piece(s)Available

15 Days or more

103001568
1 Piece(s)Available

15 Days or more

107501323

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Shaft Type Shaft
Roller Material Steel O.D. D(Ø) 57 Properties Standard
Lining No Surface Treatment Bright Chromate Plating Thickness t(mm) 1.4

Additional Products in this Category

Tech Support